IESNA:LM-63-2002
[TEST]P1390152
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5B-927-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.49A 178.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10976.9
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 178.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
40.5 37.1 40.5 47.3 54.0 60.8 67.5 74.3 81.0 91.2 104.7 128.3 172.2 212.7 212.7 209.3 219.5 239.7 300.5 543.6 850.9 925.2 834.0 705.7 530.1 432.2 381.5 354.5 341.0 317.4 283.6 206.0 81.0 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 40.5 47.3 54.0 60.8 64.2 70.9 74.3 84.4 91.2 108.0 135.1 165.4 168.8 165.4 162.1 172.2 202.6 327.5 482.8 526.7 489.6 435.6 361.3 320.8 303.9 293.8 287.0 273.5 243.1 189.1 91.2 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 40.5 43.9 50.6 57.4 60.8 67.5 67.5 74.3 81.0 91.2 97.9 118.2 124.9 121.6 108.0 104.7 108.0 111.4 114.8 128.3 148.6 165.4 192.5 212.7 226.2 236.4 233.0 229.6 202.6 172.2 97.9 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 40.5 43.9 50.6 54.0 57.4 64.2 64.2 70.9 74.3 84.4 87.8 104.7 108.0 108.0 97.9 94.5 97.9 97.9 101.3 111.4 128.3 141.8 162.1 182.3 192.5 199.2 199.2 202.6 185.7 162.1 97.9 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 40.5 43.9 47.3 54.0 57.4 60.8 60.8 64.2 67.5 74.3 81.0 91.2 94.5 94.5 87.8 87.8 87.8 87.8 87.8 94.5 104.7 114.8 135.1 148.6 158.7 165.4 165.4 172.2 168.8 151.9 101.3 30.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 37.1 40.5 47.3 50.6 54.0 54.0 54.0 60.8 60.8 67.5 70.9 74.3 77.7 77.7 74.3 77.7 74.3 74.3 74.3 77.7 84.4 91.2 104.7 118.2 121.6 128.3 131.7 145.2 148.6 138.4 101.3 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 37.1 40.5 43.9 47.3 50.6 50.6 50.6 54.0 54.0 57.4 60.8 60.8 60.8 64.2 64.2 67.5 64.2 60.8 60.8 60.8 60.8 64.2 74.3 84.4 87.8 91.2 97.9 114.8 131.7 128.3 101.3 37.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 37.1 40.5 43.9 43.9 47.3 47.3 47.3 50.6 50.6 54.0 57.4 57.4 57.4 57.4 57.4 60.8 60.8 57.4 57.4 57.4 57.4 60.8 70.9 81.0 84.4 87.8 94.5 104.7 114.8 111.4 87.8 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 37.1 40.5 40.5 43.9 47.3 47.3 47.3 47.3 47.3 50.6 50.6 50.6 50.6 54.0 54.0 54.0 54.0 54.0 54.0 54.0 54.0 57.4 67.5 77.7 81.0 84.4 87.8 94.5 97.9 94.5 74.3 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 33.8 37.1 40.5 40.5 43.9 43.9 43.9 43.9 43.9 47.3 47.3 47.3 47.3 47.3 47.3 47.3 50.6 47.3 50.6 50.6 50.6 54.0 60.8 70.9 77.7 81.0 84.4 81.0 77.7 74.3 60.8 30.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 33.8 37.1 37.1 37.1 40.5 40.5 40.5 40.5 40.5 43.9 40.5 40.5 40.5 40.5 40.5 40.5 43.9 43.9 47.3 47.3 47.3 50.6 57.4 67.5 74.3 77.7 77.7 70.9 60.8 57.4 47.3 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 33.8 37.1 37.1 37.1 37.1 37.1 37.1 37.1 37.1 40.5 37.1 37.1 37.1 37.1 37.1 37.1 40.5 40.5 43.9 43.9 43.9 47.3 54.0 60.8 64.2 67.5 64.2 57.4 50.6 47.3 37.1 20.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 33.8 33.8 33.8 37.1 37.1 37.1 37.1 37.1 37.1 37.1 37.1 37.1 33.8 33.8 33.8 33.8 37.1 33.8 37.1 40.5 43.9 47.3 50.6 54.0 54.0 54.0 50.6 47.3 40.5 33.8 27.0 13.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 30.4 33.8 33.8 33.8 33.8 33.8 33.8 33.8 33.8 33.8 33.8 33.8 30.4 30.4 30.4 30.4 30.4 30.4 33.8 33.8 40.5 43.9 47.3 47.3 43.9 43.9 37.1 33.8 27.0 23.6 13.5 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 30.4 30.4 30.4 33.8 30.4 30.4 30.4 30.4 30.4 30.4 30.4 30.4 27.0 27.0 27.0 27.0 27.0 23.6 27.0 30.4 37.1 40.5 43.9 40.5 33.8 30.4 23.6 20.3 16.9 10.1 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 30.4 30.4 30.4 33.8 30.4 30.4 30.4 30.4 27.0 27.0 27.0 27.0 23.6 23.6 23.6 23.6 23.6 23.6 23.6 27.0 30.4 30.4 33.8 30.4 27.0 23.6 16.9 16.9 13.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 30.4 30.4 30.4 30.4 30.4 27.0 27.0 27.0 27.0 27.0 23.6 23.6 20.3 20.3 20.3 20.3 23.6 23.6 23.6 20.3 23.6 20.3 23.6 20.3 16.9 16.9 13.5 10.1 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 27.0 27.0 27.0 30.4 27.0 27.0 27.0 27.0 23.6 23.6 20.3 20.3 16.9 16.9 13.5 16.9 20.3 20.3 20.3 16.9 13.5 10.1 10.1 10.1 10.1 6.8 6.8 6.8 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 27.0 27.0 27.0 27.0 27.0 23.6 23.6 23.6 20.3 20.3 16.9 16.9 13.5 13.5 10.1 13.5 16.9 20.3 16.9 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 27.0 27.0 27.0 27.0 27.0 23.6 23.6 23.6 20.3 16.9 13.5 13.5 10.1 10.1 6.8 10.1 13.5 16.9 13.5 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 27.0 27.0 27.0 27.0 27.0 23.6 23.6 20.3 16.9 16.9 13.5 13.5 10.1 6.8 6.8 6.8 10.1 10.1 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 27.0 27.0 23.6 23.6 23.6 20.3 20.3 20.3 16.9 13.5 10.1 10.1 6.8 3.4 3.4 3.4 3.4 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 27.0 27.0 23.6 23.6 23.6 20.3 20.3 16.9 13.5 10.1 6.8 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 27.0 27.0 23.6 23.6 23.6 20.3 20.3 16.9 13.5 6.8 6.8 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 27.0 27.0 23.6 23.6 23.6 20.3 20.3 13.5 10.1 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 23.6 23.6 20.3 20.3 20.3 16.9 16.9 13.5 10.1 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 23.6 23.6 20.3 20.3 20.3 16.9 16.9 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 23.6 23.6 20.3 20.3 20.3 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 23.6 23.6 20.3 20.3 16.9 16.9 13.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 23.6 20.3 16.9 16.9 16.9 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 23.6 20.3 16.9 16.9 13.5 13.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 23.6 20.3 16.9 16.9 13.5 13.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 23.6 20.3 16.9 16.9 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 20.3 16.9 13.5 13.5 10.1 10.1 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 20.3 16.9 13.5 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 20.3 16.9 13.5 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 16.9 13.5 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 16.9 13.5 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 16.9 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 16.9 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 16.9 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 20.3 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 23.6 16.9 13.5 10.1 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 20.3 16.9 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 20.3 16.9 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 20.3 16.9 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 27.0 20.3 16.9 13.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 23.6 20.3 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 23.6 20.3 16.9 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 30.4 23.6 20.3 16.9 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 27.0 23.6 20.3 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 33.8 27.0 23.6 20.3 16.9 13.5 6.8 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 30.4 27.0 23.6 16.9 13.5 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 30.4 27.0 23.6 20.3 16.9 10.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 33.8 30.4 27.0 23.6 20.3 13.5 10.1 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 37.1 33.8 30.4 27.0 23.6 16.9 13.5 10.1 6.8 3.4 3.4 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 43.9 37.1 33.8 30.4 27.0 23.6 20.3 16.9 10.1 6.8 6.8 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 43.9 40.5 37.1 33.8 30.4 27.0 23.6 20.3 13.5 10.1 6.8 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 43.9 40.5 37.1 33.8 30.4 27.0 23.6 16.9 13.5 10.1 10.1 6.8 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 43.9 40.5 37.1 33.8 33.8 30.4 23.6 20.3 13.5 13.5 10.1 10.1 6.8 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 43.9 40.5 37.1 37.1 33.8 27.0 23.6 16.9 16.9 13.5 13.5 10.1 10.1 10.1 6.8 6.8 6.8 6.8 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 6.8 6.8 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 43.9 40.5 40.5 37.1 33.8 30.4 23.6 20.3 16.9 13.5 13.5 10.1 10.1 10.1 6.8 6.8 6.8 6.8 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 6.8 6.8 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 43.9 43.9 40.5 40.5 37.1 33.8 27.0 23.6 20.3 16.9 16.9 13.5 13.5 10.1 10.1 10.1 10.1 10.1 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 3.4 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 47.3 43.9 43.9 40.5 40.5 33.8 30.4 23.6 20.3 20.3 16.9 13.5 13.5 13.5 10.1 10.1 10.1 10.1 10.1 10.1 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 10.1 10.1 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 47.3 47.3 43.9 43.9 40.5 37.1 30.4 27.0 23.6 20.3 20.3 16.9 16.9 13.5 13.5 13.5 13.5 13.5 10.1 10.1 6.8 6.8 6.8 6.8 6.8 6.8 6.8 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 47.3 47.3 43.9 43.9 43.9 37.1 33.8 27.0 23.6 23.6 20.3 16.9 16.9 13.5 13.5 13.5 13.5 13.5 10.1 10.1 6.8 6.8 6.8 6.8 6.8 6.8 6.8 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 47.3 47.3 43.9 43.9 43.9 40.5 37.1 30.4 27.0 23.6 23.6 20.3 20.3 16.9 16.9 16.9 16.9 13.5 10.1 10.1 6.8 6.8 6.8 6.8 6.8 6.8 6.8 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 50.6 50.6 47.3 47.3 47.3 40.5 37.1 33.8 27.0 27.0 23.6 20.3 20.3 16.9 16.9 16.9 16.9 16.9 13.5 13.5 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 50.6 50.6 47.3 47.3 47.3 43.9 40.5 33.8 30.4 27.0 27.0 23.6 23.6 20.3 20.3 20.3 20.3 16.9 13.5 13.5 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 50.6 50.6 47.3 47.3 47.3 43.9 40.5 37.1 30.4 27.0 27.0 23.6 23.6 20.3 20.3 20.3 20.3 16.9 13.5 13.5 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 50.6 50.6 47.3 47.3 47.3 43.9 40.5 37.1 30.4 30.4 27.0 27.0 23.6 23.6 23.6 23.6 20.3 20.3 16.9 13.5 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 50.6 50.6 50.6 47.3 47.3 47.3 47.3 40.5 37.1 33.8 30.4 30.4 27.0 27.0 23.6 23.6 23.6 23.6 20.3 16.9 16.9 13.5 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 47.3 47.3 47.3 47.3 47.3 40.5 37.1 33.8 33.8 30.4 30.4 27.0 27.0 27.0 27.0 23.6 23.6 20.3 16.9 13.5 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 47.3 47.3 47.3 47.3 47.3 40.5 37.1 33.8 33.8 30.4 30.4 27.0 27.0 27.0 27.0 23.6 23.6 20.3 16.9 13.5 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 47.3 47.3 47.3 47.3 47.3 40.5 37.1 33.8 33.8 30.4 30.4 30.4 30.4 30.4 30.4 27.0 27.0 23.6 20.3 16.9 13.5 13.5 13.5 13.5 13.5 13.5 10.1 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 47.3 47.3 47.3 43.9 43.9 40.5 37.1 37.1 37.1 33.8 33.8 30.4 30.4 30.4 33.8 33.8 30.4 27.0 23.6 20.3 16.9 16.9 13.5 13.5 16.9 13.5 13.5 10.1 10.1 10.1 10.1 10.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 43.9 43.9 43.9 43.9 43.9 40.5 37.1 37.1 37.1 33.8 33.8 33.8 33.8 33.8 33.8 37.1 33.8 27.0 23.6 20.3 16.9 16.9 16.9 16.9 16.9 16.9 13.5 10.1 10.1 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 43.9 43.9 43.9 40.5 40.5 40.5 37.1 37.1 37.1 33.8 33.8 33.8 33.8 33.8 37.1 40.5 37.1 30.4 27.0 23.6 20.3 20.3 16.9 16.9 20.3 16.9 13.5 10.1 10.1 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 43.9 43.9 43.9 40.5 40.5 40.5 37.1 37.1 37.1 37.1 37.1 37.1 37.1 37.1 40.5 40.5 40.5 33.8 33.8 33.8 30.4 30.4 27.0 23.6 27.0 23.6 20.3 16.9 13.5 10.1 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 43.9 43.9 43.9 43.9 40.5 40.5 40.5 40.5 40.5 37.1 37.1 40.5 40.5 40.5 40.5 43.9 40.5 40.5 40.5 43.9 43.9 40.5 33.8 33.8 30.4 27.0 23.6 20.3 16.9 10.1 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 47.3 43.9 43.9 43.9 43.9 43.9 40.5 40.5 40.5 40.5 40.5 40.5 40.5 40.5 40.5 40.5 43.9 43.9 43.9 43.9 47.3 54.0 54.0 47.3 43.9 40.5 37.1 33.8 30.4 27.0 16.9 13.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 47.3 43.9 43.9 43.9 43.9 43.9 40.5 40.5 40.5 40.5 40.5 40.5 40.5 43.9 43.9 43.9 43.9 43.9 43.9 47.3 54.0 64.2 64.2 57.4 50.6 47.3 40.5 37.1 33.8 30.4 20.3 13.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 47.3 43.9 43.9 43.9 47.3 43.9 43.9 43.9 43.9 43.9 43.9 43.9 43.9 47.3 47.3 47.3 47.3 47.3 47.3 50.6 57.4 64.2 67.5 64.2 60.8 57.4 54.0 50.6 43.9 40.5 30.4 20.3 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 47.3 47.3 47.3 47.3 43.9 43.9 47.3 47.3 47.3 47.3 47.3 50.6 50.6 50.6 50.6 54.0 54.0 57.4 60.8 67.5 70.9 70.9 70.9 70.9 64.2 60.8 57.4 54.0 43.9 27.0 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 47.3 47.3 50.6 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 50.6 50.6 54.0 54.0 57.4 57.4 60.8 60.8 67.5 70.9 77.7 81.0 81.0 77.7 74.3 67.5 64.2 54.0 33.8 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 47.3 47.3 47.3 47.3 50.6 47.3 47.3 47.3 50.6 50.6 50.6 50.6 50.6 54.0 54.0 57.4 57.4 60.8 60.8 64.2 64.2 67.5 74.3 84.4 91.2 91.2 87.8 84.4 77.7 74.3 64.2 40.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 50.6 50.6 50.6 50.6 54.0 50.6 50.6 50.6 54.0 54.0 54.0 54.0 57.4 60.8 60.8 64.2 64.2 64.2 64.2 67.5 67.5 70.9 81.0 91.2 94.5 97.9 97.9 97.9 97.9 94.5 77.7 40.5 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 50.6 50.6 50.6 54.0 54.0 54.0 54.0 54.0 57.4 60.8 60.8 60.8 60.8 64.2 67.5 70.9 67.5 67.5 67.5 70.9 70.9 74.3 84.4 94.5 101.3 104.7 104.7 111.4 118.2 111.4 94.5 43.9 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 54.0 54.0 54.0 54.0 57.4 57.4 57.4 57.4 60.8 64.2 64.2 64.2 67.5 70.9 70.9 74.3 74.3 70.9 67.5 70.9 70.9 77.7 91.2 101.3 104.7 108.0 114.8 124.9 135.1 131.7 108.0 43.9 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 54.0 54.0 54.0 57.4 57.4 60.8 60.8 60.8 64.2 67.5 67.5 67.5 70.9 74.3 77.7 81.0 77.7 74.3 70.9 74.3 74.3 81.0 94.5 104.7 108.0 114.8 121.6 138.4 155.3 148.6 121.6 43.9 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 54.0 54.0 57.4 60.8 60.8 64.2 64.2 67.5 70.9 74.3 77.7 81.0 87.8 87.8 87.8 91.2 87.8 87.8 84.4 91.2 101.3 108.0 124.9 135.1 138.4 145.2 148.6 158.7 165.4 151.9 114.8 40.5 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 57.4 57.4 64.2 64.2 67.5 70.9 74.3 77.7 84.4 87.8 97.9 104.7 101.3 101.3 101.3 97.9 101.3 101.3 108.0 128.3 138.4 155.3 165.4 172.2 175.6 175.6 179.0 175.6 155.3 104.7 40.5 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 57.4 60.8 64.2 67.5 70.9 74.3 77.7 84.4 91.2 97.9 111.4 118.2 114.8 111.4 108.0 108.0 111.4 114.8 124.9 151.9 165.4 182.3 195.8 202.6 206.0 199.2 195.8 185.7 158.7 97.9 37.1 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 57.4 60.8 67.5 70.9 74.3 77.7 84.4 91.2 97.9 108.0 124.9 135.1 128.3 121.6 118.2 118.2 124.9 128.3 141.8 179.0 192.5 212.7 226.2 233.0 236.4 226.2 216.1 195.8 162.1 87.8 33.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 60.8 64.2 70.9 74.3 81.0 84.4 94.5 104.7 118.2 141.8 168.8 175.6 172.2 168.8 179.0 226.2 334.3 435.6 499.7 526.7 503.1 401.8 354.5 324.1 307.3 283.6 260.0 226.2 162.1 81.0 33.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 60.8 64.2 70.9 77.7 84.4 91.2 101.3 114.8 135.1 172.2 212.7 216.1 212.7 216.1 239.7 330.9 543.6 739.4 857.6 871.1 813.7 590.9 479.5 411.9 374.8 337.6 300.5 253.2 162.1 74.3 30.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 64.2 67.5 74.3 81.0 91.2 101.3 114.8 145.2 202.6 287.0 347.8 378.2 415.3 479.5 624.6 992.7 1641.0 2366.9 2569.5 2360.2 1934.7 1522.8 1134.5 840.7 624.6 479.5 371.4 293.8 162.1 81.0 30.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 64.2 67.5 77.7 84.4 97.9 108.0 128.3 175.6 266.7 401.8 479.5 536.9 614.5 739.4 1009.6 1654.5 2738.3 3994.4 4281.4 3845.8 3055.7 2454.7 1789.5 1269.6 874.5 621.3 442.3 334.3 158.7 84.4 30.4 3.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 64.2 70.9 81.0 87.8 104.7 131.7 202.6 334.3 523.4 732.7 911.6 1073.7 1259.4 1505.9 2019.1 3224.5 4902.6 6324.1 6611.1 6155.3 5388.8 4835.1 4146.3 3352.8 2343.3 1421.5 793.5 428.8 175.6 91.2 33.8 3.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 64.2 70.9 81.0 91.2 114.8 151.9 280.2 496.3 780.0 1063.6 1343.8 1607.2 1901.0 2272.4 3032.1 4794.6 7067.0 8653.9 8940.9 8461.4 7718.6 7215.5 6503.1 5436.1 3808.7 2221.7 1141.2 520.0 189.1 97.9 33.8 3.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 64.2 74.3 84.4 94.5 121.6 175.6 354.5 655.0 1036.6 1394.5 1772.6 2144.1 2545.9 3035.4 4041.6 6364.7 9227.9 10983.7 11267.3 10770.9 10051.8 9595.9 8859.9 7516.0 5277.4 3018.6 1492.4 614.5 206.0 104.7 37.1 3.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 64.2 74.3 84.4 97.9 128.3 195.8 428.8 813.7 1293.2 1725.4 2204.8 2677.5 3187.4 3801.9 5051.2 7934.7 11392.2 13313.4 13597.1 13077.1 12381.5 11976.3 11216.6 9599.3 6742.8 3818.8 1840.2 705.7 219.5 111.4 37.1 3.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 64.2 74.3 87.8 104.7 141.8 256.6 628.0 1148.0 1732.1 2292.6 2822.7 3366.3 3930.2 4733.8 6445.7 9602.7 13110.8 14849.7 15146.9 14778.8 14400.7 14130.5 13148.0 10939.8 7884.1 4828.4 2718.1 918.4 273.5 114.8 33.8 3.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 54.0 57.4 64.2 77.7 87.8 108.0 155.3 317.4 823.9 1478.9 2167.7 2859.9 3440.6 4055.1 4673.0 5665.7 7836.8 11267.3 14826.1 16382.6 16696.7 16480.6 16416.4 16281.3 15079.3 12280.2 9021.9 5837.9 3595.9 1131.1 327.5 118.2 33.8 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 54.0 64.2 77.7 91.2 114.8 165.4 378.2 1019.7 1809.8 2603.3 3427.1 4061.9 4747.3 5419.2 6597.6 9227.9 12935.3 16541.3 17915.6 18249.8 18182.3 18435.5 18432.2 17014.0 13620.7 10163.2 6847.5 4477.2 1343.8 381.5 121.6 30.4 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 54.0 64.2 77.7 91.2 118.2 179.0 438.9 1218.9 2144.1 3042.2 3994.4 4679.8 5436.1 6162.1 7529.5 10622.4 14603.2 18260.0 19451.9 19799.6 19884.0 20454.7 20586.4 18945.4 14961.1 11304.4 7857.1 5355.1 1556.6 435.6 124.9 27.0 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 54.0 64.2 77.7 91.2 121.6 195.8 520.0 1408.0 2464.8 3430.5 4372.5 5112.0 5952.7 6800.2 8377.0 11821.0 16375.9 19914.4 21075.9 21386.6 21663.4 22332.0 22183.4 20079.9 15943.7 12131.7 8866.6 5966.2 1772.6 526.7 135.1 30.4 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 50.6 54.0 64.2 77.7 94.5 124.9 216.1 601.0 1597.1 2789.0 3815.4 4750.7 5544.2 6469.3 7441.7 9224.5 13019.7 18148.5 21568.9 22696.6 22976.9 23442.8 24209.3 23780.5 21214.4 16926.3 12962.3 9879.6 6580.7 1988.7 617.9 148.6 30.4 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 54.0 64.2 77.7 94.5 124.9 233.0 678.7 1786.2 3109.7 4203.7 5128.9 5973.0 6985.9 8079.9 10072.0 14214.9 19921.2 23223.4 24320.7 24563.8 25218.9 26086.6 25374.2 22345.5 17905.4 13789.5 10889.1 7191.9 2201.5 705.7 158.7 33.8 3.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 54.0 64.2 77.7 94.5 128.3 249.9 759.7 1975.2 3430.5 4588.6 5507.0 6405.2 7502.5 8718.1 10919.5 15413.6 21693.8 24877.8 25941.4 26150.8 26998.3 27963.9 26971.3 23480.0 18888.0 14616.7 11898.7 7803.0 2417.6 796.8 168.8 33.8 3.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 54.0 64.2 77.7 94.5 131.7 256.6 817.1 2106.9 3599.3 4733.8 5648.8 6601.0 7732.1 9025.3 11375.3 16061.9 22409.6 25580.2 26714.6 27062.4 28048.4 28922.9 27771.5 24097.9 19333.7 15305.5 12465.9 8005.6 2657.3 867.8 168.8 33.8 3.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 47.3 54.0 64.2 77.7 94.5 135.1 260.0 874.5 2238.6 3771.5 4875.6 5790.6 6796.8 7965.1 9332.6 11827.8 16710.2 23122.1 26282.5 27491.2 27974.1 29095.1 29881.8 28568.3 24715.8 19776.0 15991.0 13033.2 8211.6 2900.4 938.7 168.8 33.8 3.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 43.9 50.6 60.8 77.7 94.5 135.1 266.7 931.9 2370.3 3940.3 5020.8 5932.5 6992.7 8194.7 9639.8 12283.6 17358.4 23837.9 26981.4 28264.4 28882.3 30145.1 30837.3 29368.6 25330.3 20221.7 16679.8 13600.4 8414.2 3140.1 1006.2 165.4 33.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 43.9 50.6 60.8 77.7 94.5 138.4 270.1 989.3 2502.0 4109.2 5162.6 6074.3 7188.5 8424.3 9947.1 12736.1 18006.7 24550.3 27683.7 29037.7 29794.0 31191.8 31796.2 30165.4 25948.2 20664.0 17365.2 14167.7 8616.8 3379.8 1077.1 165.4 33.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 43.9 50.6 60.8 77.7 94.5 135.1 266.7 955.5 2410.8 3953.8 5024.2 5919.0 6955.5 8147.4 9602.7 12219.5 17253.8 23699.5 26883.5 28122.6 28737.2 29959.4 30604.3 29088.3 25063.6 20049.5 16619.0 13519.4 8380.4 3163.8 1080.5 182.3 33.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 43.9 50.6 60.8 77.7 94.5 131.7 260.0 921.8 2319.6 3798.5 4889.1 5760.3 6722.6 7867.2 9258.3 11699.5 16497.4 22848.6 26083.2 27204.2 27680.3 28723.6 29415.8 28014.6 24178.9 19435.0 15872.8 12871.1 8147.4 2947.7 1083.8 195.8 33.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 57.4 74.3 91.2 128.3 256.6 888.0 2225.1 3639.8 4750.7 5604.9 6489.6 7590.3 8913.9 11182.9 15744.5 21994.3 25283.0 26289.2 26620.1 27491.2 28223.9 26937.5 23294.3 18817.1 15123.2 12219.5 7911.1 2731.6 1083.8 212.7 30.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 57.4 74.3 91.2 124.9 249.9 854.2 2133.9 3484.5 4612.3 5446.2 6256.6 7310.1 8569.5 10662.9 14988.2 21143.5 24482.8 25370.8 25563.3 26255.4 27032.0 25860.4 22409.6 18202.6 14377.0 11571.2 7674.7 2515.5 1087.2 226.2 30.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 57.4 74.3 91.2 121.6 233.0 766.5 1911.1 3173.9 4251.0 5088.3 5848.0 6793.5 7911.1 9758.0 13738.9 19465.4 22845.2 23797.4 24003.3 24543.6 25245.9 24371.4 21329.2 17294.3 13505.9 10659.5 7097.3 2319.6 982.6 212.7 30.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 57.4 74.3 91.2 118.2 216.1 682.0 1691.6 2863.2 3889.7 4733.8 5439.5 6273.5 7252.7 8856.5 12489.6 17787.3 21207.6 22227.3 22443.4 22831.7 23459.7 22882.4 20245.3 16382.6 12634.8 9747.9 6520.0 2120.4 874.5 195.8 27.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 57.4 70.9 87.8 114.8 199.2 594.3 1468.8 2549.2 3528.4 4375.9 5030.9 5756.9 6594.3 7951.6 11240.3 16109.1 19570.0 20653.9 20880.1 21119.8 21670.2 21390.0 19164.9 15474.4 11763.6 8836.2 5942.6 1924.6 769.8 182.3 27.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 57.4 70.9 87.8 111.4 182.3 506.5 1245.9 2238.6 3167.1 4018.0 4622.4 5236.9 5935.8 7046.7 9991.0 14431.0 17932.4 19080.4 19320.2 19408.0 19884.0 19900.9 18081.0 14562.7 10892.5 7924.6 5365.2 1725.4 661.8 165.4 23.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 57.4 70.9 84.4 108.0 165.4 428.8 1053.5 1901.0 2721.4 3471.0 4021.4 4595.4 5240.3 6212.7 8741.7 12756.3 16328.6 17648.8 17885.2 17797.4 17966.2 17834.5 16247.6 13110.8 9747.9 6894.8 4511.0 1492.4 563.9 155.3 27.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 57.4 67.5 84.4 101.3 151.9 351.2 861.0 1566.7 2275.7 2920.6 3423.7 3957.2 4548.1 5375.3 7489.0 11081.6 14728.2 16220.6 16453.5 16186.8 16048.4 15764.7 14414.2 11659.0 8603.3 5864.9 3656.7 1259.4 462.6 145.2 30.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 54.0 67.5 81.0 97.9 135.1 270.1 668.5 1229.0 1826.7 2373.7 2822.7 3315.7 3852.6 4541.4 6239.7 9406.9 13124.3 14788.9 15018.5 14572.9 14130.5 13698.3 12580.7 10203.7 7458.6 4835.1 2802.5 1023.1 364.7 135.1 33.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 54.0 64.2 77.7 91.2 118.2 192.5 476.1 891.4 1381.0 1823.3 2221.7 2674.2 3157.0 3704.0 4987.0 7732.1 11520.5 13357.3 13583.5 12962.3 12212.7 11628.6 10747.3 8751.8 6314.0 3805.3 1948.2 790.1 263.4 124.9 37.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 54.0 64.2 74.3 87.8 111.4 168.8 388.3 715.8 1110.9 1472.1 1786.2 2144.1 2529.0 2978.0 3997.7 6195.8 9359.6 11071.5 11307.8 10689.9 9920.1 9298.8 8478.3 6840.7 4922.9 2994.9 1576.8 685.4 246.5 118.2 33.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 40.5 47.3 54.0 60.8 70.9 84.4 101.3 145.2 300.5 536.9 837.4 1121.0 1354.0 1610.6 1904.3 2252.1 3011.8 4659.5 7198.6 8789.0 9032.1 8417.5 7627.5 6965.7 6209.3 4933.0 3531.8 2188.0 1205.4 577.4 229.6 108.0 33.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 43.9 50.6 60.8 67.5 81.0 94.5 121.6 212.7 357.9 563.9 766.5 918.4 1077.1 1276.3 1522.8 2022.5 3119.9 5034.3 6503.1 6752.9 6145.2 5334.8 4632.5 3940.3 3021.9 2137.3 1377.6 830.6 469.3 212.7 101.3 30.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 43.9 50.6 57.4 64.2 77.7 84.4 97.9 124.9 182.3 293.8 415.3 482.8 547.0 648.3 796.8 1033.2 1583.6 2873.4 4217.2 4477.2 3872.8 3042.2 2302.8 1671.4 1110.9 746.2 567.2 459.2 364.7 195.8 91.2 27.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 43.9 50.6 57.4 64.2 74.3 81.0 91.2 108.0 141.8 209.3 293.8 347.8 378.2 428.8 506.5 634.8 942.0 1708.5 2532.4 2701.2 2353.4 1873.9 1414.7 1050.1 746.2 550.4 452.4 388.3 324.1 202.6 87.8 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.5 37.1 40.5 47.3 54.0 60.8 67.5 74.3 81.0 91.2 104.7 128.3 172.2 212.7 212.7 209.3 219.5 239.7 300.5 543.6 850.9 925.2 834.0 705.7 530.1 432.2 381.5 354.5 341.0 317.4 283.6 206.0 81.0 23.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
